text.skipToContent text.skipToNavigation

LCATPH

by Columbia Lighting 

LCATPH provides both design and value with an architectural appearance, LED technology to reduce maintenance and a full family including 2'x4', 2'x2', 1'x4' and 1'x2' sizes. LCATPH is offered with a wide range of options for classrooms, offices, retail and health care applications.

  • PowerHUBB™ PoE Lighting and Control options provide low-voltage wired connectivity for Power over Ethernet network system deployment
  • High efficiency acrylic center lens features linear prisms for high performance without pixelation
  • Appropriate for offices, schools, medical, and public spaces
  • High performance reflector with matte white paint standard
  • 83 CRI standard or optional 90 CRI for color sensitive applications
  • 60,000 hour LEDs at L80 (up to 150,000 projected life) for reduced maintenance
  • QR code traceability
  • Five year warranty (Terms and Conditions Apply)

Product Details

General

Application
  • Commercial Indoor
  • Classrooms and Offices
  • Halls/Dorms
  • Conference Room
  • Meeting Room
  • Common Areas
Color White
Color Rendering Index (CRI)
  • 80 CRI
  • 90 CRI
Color Temperature
  • 3000 K
  • 3500 K
  • 4000 K
  • 5000 K
Construction Material - Main Steel
Controls - Networked PowerHUBB
Lamp Type LED Integrated
Light Distribution Direct
Light Source LED
Listings
  • UL 1598
  • UL 2108
  • CSA
Mounting Type Recessed
New Products Yes
Type
  • Troffers
  • Architectural Indoor
Warranty Length 5 Year Warranty
createchange Yes

Certifications and Compliance

Certified Listed CSA Listed
Energy Efficient Yes