text.skipToContent text.skipToNavigation

P4D22-232U6G-MA33-S-EU

by multiple brands 

Catalog ID: P4D22-232U6G-MA33-S-EU

P4D High Performance Parabolic, Size Type: 2x2, Lamp Type: 2 foot, T8: 32 watt U-Bent, 6 inch leg spacing fluoresent, Lamp Included: No, Ceiling Type: Grid, Louver Finish: matte anodized low iridescent semi-specular, Louver Type: 3 cells crosswise x 3 cells lenghwise, Air Function: Static-No Air Handling, Ballast Type: 2-light electronic instant start T8, Voltage Rating: 120-277 VAC.

  • Nominal 3" deep louver.
  • Black reveal with full air handling capabilities.
  • Matte anodized low iridescent, semi-specular (MA) louver finish virtually eliminates visibility of fingerprints and construction dust.
  • Shallow housing height.
  • Lightweight.
  • Recessed, surface or cable mount.
  • UL listed 1598, cUL or CSA. Damp Location standard.

Product Details

General

Application Commercial lighting spaces
Ceiling Type Grid
Chicago Plenum Yes
Color white with black revel
Construction Material - Main steel
Environmental Conditions Damp Location
Finish Type baked enamel
Lamp Included No
Lamp Type 2 foot, T8: 32 watt U-Bent, 6 inch leg spacing fluoresent
Light Source Fluorescent
Listings
  • UL 1598
  • CSA
  • cUL
Louver Finish matte anodized low iridescent semi-specular
Louver Type 3 cells crosswise x 3 cells lenghwise
Mounting Type Grid Ceiling
Number of Lamps 2
Number of Lamps in Cross Section 2
Reflector Type matte anodized low iridescent semi-specular aluminum louver
Size Type 2x2
Socket Type T8 bi-pin
Style High performance parabolic
Type Parabolics
UPC 078531043445
Warranty Length 1 Year Warranty

Dimensions

Dimensions 25 3/4 x 24 x 5 5/16
Height 5.3125 in
Length 25.75 in
Weight 32 lb
Width 24 in

Electrical Ratings

Voltage - Maximum 277 V
Voltage Rating 120-277 VAC

Certifications and Compliance

Industry Standard(s) Built to UL 1598 standards and bear appropriate UL and cUL or CSA labels. Damp location labeling is standard.

Logistics

Pallet Quantity 28

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
P4D22-232U6G-MA33
IES file
3500 °K 80 CRI 5450 lm 91 60 W Ambient
P4D22-240TT-MA33-ETT120
IES file
Test Report
3500 °K 80 CRI 5451 lm 80 68 W Ambient
P4D22-317G-MA33-S
IES file
3500 °K 80 CRI 8175 lm 182 45 W Ambient