text.skipToContent text.skipToNavigation

SCLT

by Columbia Lighting 

SCLT is a lensed troffer with Antimicrobial Lighting for applications ranging from food preparation to general commercial applications. SCLT can be ordered in blended, blended plus or independent SpectraClean™ modes.

  • Option 1: Blended — SpectraClean enhanced white light for ambient lightingwith continuous disinfection
  • Option 2: Blended Plus — SpectraClean enhanced white light with a high intensity, Dedicated SpectraClean mode for scheduled maximum disinfection
  • Option 3: Independent — Alternates between pure white light and Dediciated SpectraClean mode for scheduled maximum disinfection
  • Hinged optical system allows easy access to LED modules and electrical from below the ceiling
  • All models standard with IC rating

Product Details

General

Application
  • Commercial Indoor
  • Classrooms and Offices
  • Halls/Dorms
  • Conference Room
  • Meeting Room
  • Common Areas
  • Dining Halls
  • Cafeterias
  • Quick Serve Restaurant
  • Complex Environment
  • Athletic Venues
  • Fitness Centers
Chicago Plenum Yes
Color White
Color Rendering Index (CRI) 80 CRI
Color Temperature
  • 3000 K
  • 3500 K
  • 4000 K
  • 5000 K
Construction Material - Main Steel
Controls - Networked NX Distributed Intelligence
Dimming Protocol 0-10V
Dimming Range 1%
LED Yes
Lamp Type LED Integrated
Light Source LED
Listings
  • UL
  • UL 1598
  • CSA
Mounting Type
  • Recessed
  • Surface
  • Suspended
Product Category Antimicrobial Lighting
Type Troffers
Warranty Length 5 Year Warranty

Certifications and Compliance

Energy Efficient Yes
Industry Standard(s)
  • CSA
  • UL 1598
  • UL Sanitation certified per NSF standards