text.skipToContent text.skipToNavigation

CFP

by Columbia Lighting 

The CFP offers edge-lit LED technology in a sleek, modern, flat panel design. Light classrooms, offices, medical facilities, cleanrooms and general public spaces using edge-to-edge illumination, without pixelation or bright spots.

  • 1x4, 2x2, and 2x4 sizes
  • 3500K and 4000K
  • 0-10V dimming, standard
  • Recessed mount
  • T-bar clips for secure mounting
  • Universal voltage (120-277V)
  • 80+ CRI
  • IC rated
  • 60,000 hour LEDs at L70 (up to 180,000 projected life) for reduced maintenance
  • Unique curved 1 1/8" frame
  • Suitable for ISO Class 5-9 positive pressurecleanrooms
  • DLC® (DesignLights Consortium) Qualified, with some Premium Qualified configurations - see www.designlights.org

Product Details

General

Ambient Temp. Range -20°C - 40 °C
Application
  • Commercial Indoor
  • Classrooms and Offices
  • Halls/Dorms
  • Conference Room
  • Meeting Room
  • Common Areas
Chicago Plenum No
Color Rendering Index (CRI) 80+
Color Temperature
  • 3500 K
  • 4000 K
Construction Material - Main Extruded Aluminum
Dimming Protocol 0-10V
Environmental Conditions Damp Location
Light Source LED
Max Ambient Temperature Up to 40 °C
Min Ambient Temperature Down to -20 °C
Mounting Type
  • Recessed
  • Surface
Style Edge-lit Flat Panel
Type Recessed Architectural
Warranty Length 5 Year Warranty

Electrical Ratings

Lumens Per Watt Up to 126
Voltage Rating 120-277 V
Wattage Range
  • 28 W
  • 32 W
  • 36 W
  • 40 W
  • 50 W

Certifications and Compliance

Certification ETL to UL1598
DLC Designation DLC® (DesignLights Consortium) Qualified, with some Premium Qualified configurations - see www.designlights.org
Energy Efficient Yes
Industry Standard(s)
  • UL 1598 Damp Location
  • IC rated