text.skipToContent text.skipToNavigation

LJT

by Columbia Lighting 

LJT is a direct replacement for fluorescent with all the right options for versatility of use across a wide range of project types. LJT provides lumen packages ranging from 2255 to 9760 and up to 145 lumens per watt. Long-life 60,000 hour LEDs at L80 lumen maintenance significantly reduces facility cost associated with lighting maintenance.

  • Full distribution LED troffer
  • Direct replacement for fluorescent
  • 1x4, 2x2, or 2x4
  • Long-life, 60,000 hour LEDs at L80 reduce life cycle maintenance costs
  • Many shielding choices
  • Two door frame choices
  • Four LED color choices with 83+ CRI
  • Fixed output, step dimming (high/low/off), or 0-10V dimming drivers
  • Hinged optical system allows easy access to LED modules and electrical from below the ceiling
  • UL Sanitation certified per NSF standards
  • Metal to metal light leak protection on all four sides of shielding frame
  • Recessed, surface or cable mount
  • Controls compatible
  • DLC® (DesignLights Consortium) Qualified, with some Premium Qualified configurations - see www.designlights.org
  • Five year warranty

Product Details

General

Application
  • Commercial Indoor
  • Classrooms and Offices
  • Halls/Dorms
  • Conference Room
  • Meeting Room
  • Common Areas
Chicago Plenum Yes
Color White
Color Rendering Index (CRI) 83+ CRI
Color Temperature
  • 3000 K
  • 3500 K
  • 4000 K
  • 5000 K
Construction Material - Main Steel
Dimming Protocol
  • 0-10V
  • Lutron EcoSystem Digital
  • Step-dimming
Dimming Range
  • 1%
  • 5%
LED Yes
Lamp Type LED Integrated
Light Source LED
Listings
  • UL
  • UL 1598
  • UL 2108
  • CSA
Mounting Type
  • Recessed
  • Surface
  • Suspended
Type Troffers
Warranty Length 5 Year Warranty

Certifications and Compliance

DLC Designation DLC® (DesignLights Consortium) Qualified, with some Premium Qualified configurations - see www.designlights.org
Energy Efficient Yes
Industry Standard(s)
  • CSA
  • UL 1598
  • UL 2108
  • UL Sanitation certified per NSF standards

Resources/Downloads

Catalog Page

Videos

Availability Documents