text.skipToContent text.skipToNavigation

MSL

by Prescolite 

template

  • Mini LED Step Light
  • Low Profile installed in outlet box, depth 2"
  • Four color options: Black, White, Brushed Nickel, and Antique Bronze
  • Suitable for wet locations
  • 120V, 4.5W
  • Photometric testing per IESNA LM-79 2008 standards
  • Luminaires are certified by a National Recognized Testing Lab (NRTL), either UL or CSA.

Product Details

General

Application
  • Commercial Indoor
  • Parking Structures
  • Classroom
  • Office
  • Auditorium
  • Gymnasium
  • Exterior Wall
  • Parking Garage
  • Lobby
  • Conference Room
  • Meeting Room
  • Common Area
  • Parking Area
Lamp Type LED
Light Source LED
Mounting Type Wall (Recessed)
Type Architectural Indoor

Resources/Downloads

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
MSLHH30K8_WH.ies
IES file
3000 K 80 CRI 66 lm 15 4.5 W
MSLHL30K8_WH.ies
IES file
3000 °K 80 CRI 87 lm 19 4.5 W
MSLVH30K8_WH.ies
IES file
3000 °K 80 CRI 64 lm 14 4.5 W
MSLVL30K8_WH.ies
IES file
3000 °K 80 CRI 84 lm 4.5 W