text.skipToContent text.skipToNavigation

CSL Striplight with Switchable Lumen and Switchable CCT technology

By multiple brands 

Collection Name:  TradeSELECT®

Catalog ID: CSL4-4035

By Columbia Lighting
Collection Name:  TradeSELECT®
Catalog ID:  CSL4-4035
DISCONTINUED - CSL LED striplight, 4 ft, Lens Type: frosted acrylic lens, Light Output: 4231 lm, Color Temperature: 3500 K, 80+ CRI, Driver type: 0-10V dimming driver, Voltage Rating: 120-277 V.
  • 4,000 nominal lumens