text.skipToContent text.skipToNavigation

CSL

By Columbia Lighting 

Collection Name:  TradeSELECT®

Catalog ID: CSL4-4035

By Columbia Lighting
Collection Name:  TradeSELECT®
Catalog ID:  CSL4-4035
CSL LED striplight, 4 ft, Lens Type: frosted acrylic lens, Light Output: 4231 lm, Color Temperature: 3500 K, 80+ CRI, Driver type: 0-10V dimming driver, Voltage Rating: 120-277 V.
  • 4,000 nominal lumens
  • 0-10V dimming driver
  • Fully assembled for quick installation
  • Frosted acrylic lens
  • Universal voltage (120-277V)