text.skipToContent text.skipToNavigation

CS

by Columbia Lighting 

CS standard strip is suitable for utility and light industrial or retail applications. Wide variety of hanging options available for mounting flexibility. Optional reflectors, wireguards and continuous row wiring options also available.

  • Die formed steel housing with heat sink embossments for cooler running ballasts
  • Ballast cover retained by 1/4 turn fasteners
  • Individual or row mounting, surface or suspended
  • Channel ends double as joiners
  • All metal parts are treated with a five stage phosphate bonding process and finished with a baked white enamel
  • UL listed 1598, cUL or CSA. Damp Location standard

Product Details

General

Application
  • Commercial Indoor
  • Industrial
  • Warehouse
Environmental Conditions Damp Location
Lamp Type
  • T5
  • T8
  • T5HO
Light Source Fluorescent
Listings
  • UL
  • UL 1598
  • CSA
  • cUL
Mounting Type
  • Surface
  • Suspended
  • Wall
Number of Lamps
  • 1
  • 2
Type Strips
Warranty Length 1 Year Warranty

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
CS4-132-E-PAF
IES file
Test Report
3500 °K 80 CRI 2900 lm 97 30 W Ambient
CS4-148
IES file
Test Report
3500 °K 80 CRI 2900 lm 48 60 W Ambient
CS4-232-E
IES file
Test Report
3500 °K 80 CRI 5800 lm 84 69 W Ambient
CS4-232-E-CSRA4-PAF
IES file
Test Report
3500 °K 80 CRI 5800 lm 104 56 W Ambient
CS4-232-E-PAF
IES file
Test Report
3500 °K 80 CRI 5800 lm 94 62 W Ambient
CS4-248
IES file
Test Report
3500 °K 80 CRI 5800 lm 57 102 W Ambient
CS4-332-E
IES file
Test Report
3500 °K 80 CRI 8700 lm 67 90 W Ambient
CS8-196
IES file
Test Report
3500 °K 80 CRI 2900 lm 32 90 W Ambient
CS8-232-E-PAF
IES file
Test Report
3500 °K 80 CRI