text.skipToContent text.skipToNavigation

CSL

by Columbia Lighting 

The CSL LED striplight brings together an economical price point and high performance available in 4ft and 8ft lengths.

  • 4,000 and 8,000 nominal lumens
  • Up to 112 lumens per watt
  • Choice of two color temperatures
  • 0-10V dimming, standard
  • Fully assembled for quick installation
  • Frosted acrylic lens
  • Wide range of applications
  • Surface mount on wall or ceiling
  • Universal voltage (120-277V)
  • 80+ CRI
  • DLC® (DesignLights Consortium) Qualified - see www.designlights.org

Product Details

General

Application
  • Commercial Indoor
  • Classrooms and Offices
  • Halls/Dorms
  • Conference Room
  • Meeting Room
  • Common Areas
Color Temperature
  • 3500 K
  • 4000 K
Dimming Protocol 0-10V
Environmental Conditions Damp Location
Light Source LED
Listings
  • UL
  • UL 1598
Max Ambient Temperature 25 °C
Mounting Type Surface
Type Strips
Warranty Length 5 Year Warranty

Electrical Ratings

Lumens Per Watt 105-112

Certifications and Compliance

DLC Designation DLC® (DesignLights Consortium) Qualified - see www.designlights.org
Energy Efficient Yes
Industry Standard(s)
  • UL
  • UL 1598
  • UL1598 Damp Location

Photometry

Photometry

IES Files
CSL4-4035
CSL4-4040
CSL8-8035
CSL8-8040

Stocked Items

Catalog Number UPC Product Description
Catalog Number CSL4-4035 UPC 078531127442 Product Description CSL LED striplight, 4 ft, Lens Type: frosted acrylic lens, 3500 K, 80+ CRI, 4,231 lm, 40.2 W, 0-10V dimming driver, 120-277 V. Check Inventory
Catalog Number CSL4-4040 UPC 078531127459 Product Description CSL LED striplight, 4 ft, Lens Type: frosted acrylic lens, 4000 K, 80+ CRI, 4,517 lm, 40.2 W, 0-10V dimming driver, 120-277 V. Check Inventory
Catalog Number CSL8-8035 UPC 078531127466 Product Description CSL LED striplight, 8 ft, Lens Type: frosted acrylic lens, 3500 K, 80+ CRI, 8,460 lm, 80.5 W, 0-10V dimming driver, 120-277 V. Check Inventory
Catalog Number CSL8-8040 UPC 078531127473 Product Description CSL LED striplight, 8 ft, Lens Type: frosted acrylic lens, 4000 K, 80+ CRI, 9,036 lm, 80.5 W, 0-10V dimming driver, 120-277 V. Check Inventory