text.skipToContent text.skipToNavigation

LXEM8-35ML-RFA-EDU

by Columbia Lighting 

Catalog ID: LXEM8-35ML-RFA-EDU

LXEM enclosed and gasketed LED luminaire, 8 ft, Color Temperature: 3500 K, 80 CRI, Light Output: 10,179 lm, Wattage: 84 W, Lens Type: ribbed frosted acrylic, Driver type: 0-10V Dimming, Voltage Rating: 120-277 V, Certified Listed: UL1598;UL2108;IP65;IP66;IP67;UL Sanitation per UL standards.

  • LED Enclosed and Gasketed
  • Long life 60,000 hour LEDs at L80 for reduced lumen maintenance
  • Four LED color choices and 80 CRI
  • Available in 2', 4', or 8' lengths
  • IP66 all sizes when ordered with standard polyacetal (POM) latches
  • IP65 all sizes, IP67 4' and 8'
  • Fiberglass housing with F1 weatherability rating, standard
  • Smooth housing for easy cleaning
  • Gasket is non-porous to ensure seal
  • Impact modified acrylic lens equivalent to 100% DR
  • Lens selections include linear ribbed frost or deep profile frost
  • Lens firmly secured with tamper resistance ready polyacetal (POM) latches
  • Stainless steel latching optional
  • Removable gear tray electrical access for modular replaceability
  • Emergency battery pack installed, optional on most models
  • Elevated ambient option on most models
  • Includes surface mounting brackets
  • Occupancy and/or daylight sensing accessories available
  • QR Code traceability
  • ControlScope® compatible
  • Standard ambient -20°C to 50°C
  • UL Sanitation certified to NSF standards
  • IK10 rated when ordered with polycarbonate lens
  • DLC® (DesignLights Consortium) Qualified, with some Premium Qualified configurations - see www.designlights.org
  • Five year warranty

Product Details

General

Application
  • Extreme Environment
  • Food Processing
Color White
Color Rendering Index (CRI) 80 CRI
Color Temperature 3500 K
Dimming Protocol 0-10V
Dimming Range
  • 1%
  • 5%
  • 10%
  • Step
Driver type 0-10V Dimming
Environmental Conditions
  • Outdoor
  • Corrosive
  • Damp Location
  • Wet Location
Ingress Protection IP67
Lamp Type LED Integrated
Light Output 10179 lm
Light Source LED
Listings
  • UL
  • UL 1598
  • UL 2108
  • UL Sanitation
  • CSA
Material - Housing Fiberglass
Max Ambient Temperature Up to 50 °C
Min Ambient Temperature Down to -20 °C
Mounting Type
  • Surface
  • Suspended
Size Type 8 ft
Type
  • Industrial Linear
  • Enclosed and Gasketed
  • Vaportite
UPC 078531126759
createchange Yes

Dimensions

Dimensions 100 in x 6.875 in x 4.375 in
Height 4.375 in
Length 100 in
Width 6.875 in

Electrical Ratings

Lumens Per Watt 125-149
Voltage - Maximum 277 V
Voltage Rating 120-277 V
Wattage 84 W
Wattage Range 21-183

Certifications and Compliance

Certified Listed
  • UL1598
  • UL2108
  • IP65
  • IP66
  • IP67
  • UL Sanitation per UL standards
Compliance Buy American (TAA) 52.225-11
DLC Designation DLC® (DesignLights Consortium) Qualified, with some Premium Qualified configurations - see www.designlights.org
Energy Efficient Yes
Industry Standard(s)
  • CSA
  • IP65
  • IP67
  • UL 1598
  • UL 2108
  • UL Sanitation certified per NSF standards
Ratings IP67

Resources/Downloads

Videos

Columbia Lighting's LXEM LED Enclosed and Gasketed Luminaire

Availability Documents