text.skipToContent text.skipToNavigation

Undercabinet CUC

by Columbia Lighting 

Collection Name: Undercabinet

The Undercabinet luminaire is ideal for task lighting in general workspaces, breakrooms and copy rooms in commercial, institutional and government facilities. Constructed of extruded aluminum with a white powder coat finish, CUC is complimented with a curved ploycarbonate lens for optimal illumination.

  • Integral rocker switch
  • Direct wire or optional cord and plug
  • Ambient -25°C to 25°C
  • Meets California Title 24 JA8-2016
  • Row connector included for end-to-end connections
  • Optional 13" or 24" connector cable

Product Details

General

Application
  • Task Lighting
  • Government
  • Institutional
  • Commercial
Category General Indoor Lighting
Color White Housing
Color Rendering Index (CRI) 90 CRI
Color Temperature 3000 K
Light Source LED
Material - Housing
  • Extruded Aluminum Housing with White Powder coast Finish
  • Rocker-Switch Standard
Max Ambient Temperature 25 °C
Min Ambient Temperature -25 °C
Mounting Type surface mount
New Products Yes
Product Category Indoor
Warranty Length 5 year warranty. Terms and conditions apply.

Certifications and Compliance

Certified Listed
  • cETLus
  • Damp Location Standards (optional)
Compliance
  • ENERGY STAR® Qualified
  • Title 24
Energy Efficient Yes
Industry Standard(s) cETLus Certified

Resources/Downloads

Photometry

Photometry

IES Files
CUC1-ED120
CUC2-ED120
CUC3-ED120
CUC4-ED120

Stocked Items

Catalog Number UPC Product Description
Catalog Number CUC-13CC UPC 078531133634 Product Description 13" connector cable Check Inventory
Catalog Number CUC-24CC UPC 078531133641 Product Description 24" connector cable Check Inventory
Catalog Number CUC-5F-120-CP UPC 078531133627 Product Description 5ft 120V cord and plug Check Inventory
Catalog Number CUC1-ED120 UPC 078531133580 Product Description 1 ft, LED Undercabinet, 7.5 W, 3000 K, Lumens Per Watt: 49, 120 V, 90 CRI. Check Inventory
Catalog Number CUC2-ED120 UPC 078531133597 Product Description 2 ft, LED Undercabinet, 14 W, 3000 K, Lumens Per Watt: 52, 120 V, 90 CRI. Check Inventory
Catalog Number CUC3-ED120 UPC 078531133603 Product Description 3 ft, LED Undercabinet, 20 W, 3000 K, Lumens Per Watt: 55, 120 V, 90 CRI. Check Inventory
Catalog Number CUC4-ED120 UPC 078531133610 Product Description 4 ft, LED Undercabinet, 25 W, 3000 K, Lumens Per Watt: 50, 120 V, 90 CRI. Check Inventory