text.skipToContent text.skipToNavigation

AKTMDLED

by Prescolite 

The AKTM Series of line voltage LED track heads provide powerful, high quality light for commercial and retail applications with long life and significant energy savings.

  • High Output - 900 up to 2500 delivered lumens
  • Available in 2700K, 3000K, or 3500K
  • 80 or 90 CRI
  • 2-Step MacAdam Ellipse Color Consistency
  • Factory configurable beam spread options - 18° to 55°
  • High performance driver compatible with forward and reverse phases dimming controls
  • Equipped with integral heat sink providing a minimum of 50,000 hrs at 80% lumen maintenance
  • Luminaires are certified by a National Recognized Testing Lab (NTRL), either UL or CSA
  • 5-year warranty

Product Details

General

Application
  • Meeting Room
  • Common Areas
  • Classrooms and Offices
  • Halls/Dorms
  • Lobby
  • Conference Room
Light Source LED
Trim Type Adjustable
Type Track

Resources/Downloads

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
AKTMDLED15L30K8FL35BL
IES file
3000 K 80 CRI 1492 lm 65 22.8 W
AKTMDLED15L30K8MD25BL
IES file
3000 K 80 CRI 1554 lm 68 22.8 W
AKTMDLED15L30K8XFL55BL
IES file
3000 K 80 CRI 1400 lm 61 22.8 W