text.skipToContent text.skipToNavigation

AKTMNLED

by Prescolite 

The AKTM Series of line voltage LED track heads provide powerful, high quality light for commercial and retail applications with long life and significant energy savings.

  • High Output - 900 up to 2500 delivered lumens
  • Available in 2700K, 3000K, or 3500K
  • 80 or 90 CRI
  • 2-Step MacAdam Ellipse Color Consistency
  • Factory configurable beam spread options - 18° to 55°
  • High performance driver compatible with forward and reverse phases dimming controls
  • Equipped with integral heat sink providing a minimum of 50,000 hrs at 80% lumen maintenance
  • Luminaires are certified by a National Recognized Testing Lab (NTRL), either UL or CSA
  • 5-year warranty

Product Details

General

Application
  • Commerical Indoor
  • Education
  • Healthcare
  • Hospitality
  • Office
  • Lobby
  • Conference Room
  • Classroom
  • Waiting Room
  • Auditorium
  • Guest Room
  • Dining Area
  • Merchandising
  • Retail
Light Source LED
Trim Type Adjustable
Type Track

Resources/Downloads

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
AKTMNLED9L30K8FL35BL
IES file
3000 K 80 CRI 935 lm 66 14 W
AKTMNLED9L30K8SP18BL
IES file
3000 °K 80 CRI 868 lm 61 14 W
AKTMNLED9L30K8XFL55BL
IES file
3000 °K 80 CRI 928 lm 65 14 W