text.skipToContent text.skipToNavigation

AKTGM16 WH

by Prescolite 

Catalog ID: AKTGM16 WH

ArchiTrak Heads INC, White, Finish Type: baked enamel, aluminum, N/A, Lamp Type: MR-16, 75 W, Lamp Included: No, tempered glass, Ballast Type: Electronic transformer.

  • High-capacity solid copper contacts
  • Diecast cam for positive connection to rail
  • Spring tab for locking into rail
  • Three finish options: Zet (metallic silver), black or white
  • Extended aluminum ballast housing
  • Internal electronic ballast
  • PAR-20, PAR-30 and PAR-38 sizes
  • Diecast aluminum front loading gimbal ring
Gimbal

Product Details

General

Application
  • indoor commercial
  • retail
Color White
Construction Material - Main aluminum
Finish Type baked enamel
Lamp Included No
Lamp Type MR-16
Light Source Incandescent
Listings
  • CSA
  • C/US
Number of Lamps 1
Type ArchiTrak Heads INC
UPC 785235515375

Dimensions

Dimensions 3.5 in x 1.5 in x 6.5 in
Height 6.5 in
Length 3.5 in
Width 1.5 in

Electrical Ratings

Lamp Wattage 75 W

Certifications and Compliance

Industry Standard(s) CSA US/C Listed

Logistics

Carton Quantity 1