text.skipToContent text.skipToNavigation

AKTFLGR20 BL

by Prescolite 

Catalog ID: AKTFLGR20 BL

ArchiTrak Heads INC, Gimbal, Black, Finish Type: baked enamel, steel, N/A, Lamp Type: PAR-20, 50 W, Lamp Included: No, 120 VAC.

  • High-capacity solid copper contacts
  • Diecast cam for positive connection to rail
  • Spring tab for locking into rail
  • Three finish options: Zet (metallic silver), black or white
  • Extended aluminum ballast housing
  • Internal electronic ballast
  • PAR-20, PAR-30 and PAR-38 sizes
  • Diecast aluminum front loading gimbal ring

Product Details

General

Application
  • indoor commercial
  • retail
Color Black
Construction Material - Main steel
Finish Type baked enamel
Lamp Included No
Lamp Type PAR-20
Light Source Incandescent
Listings
  • CSA
  • C/US
Number of Lamps 1
Style Gimbal
Type ArchiTrak Heads INC
UPC 785235041157

Dimensions

Dimensions 3.375 in x 3.375 in x 6.375 in
Height 6.375 in
Length 3.375 in
Width 3.375 in

Electrical Ratings

Lamp Wattage 50 W
Voltage Rating 120 VAC

Certifications and Compliance

Industry Standard(s) CSA US/C Listed

Logistics

Carton Quantity 1