text.skipToContent text.skipToNavigation

AKTFLGR38 WH

by Prescolite 

Catalog ID: AKTFLGR38 WH

ArchiTrak Heads INC, Gimbal, White, Finish Type: baked enamel, steel, N/A, Lamp Type: PAR-38, 250 W, Lamp Included: No, 120 VAC.

  • High-capacity solid copper contacts
  • Diecast cam for positive connection to rail
  • Spring tab for locking into rail
  • Three finish options: Zet (metallic silver), black or white
  • Extended aluminum ballast housing
  • Internal electronic ballast
  • PAR-20, PAR-30 and PAR-38 sizes
  • Diecast aluminum front loading gimbal ring

Product Details

General

Application
  • indoor commercial
  • retail
Color White
Construction Material - Main steel
Finish Type baked enamel
Lamp Included No
Lamp Type PAR-38
Light Source Incandescent
Listings
  • CSA
  • C/US
Number of Lamps 1
Style Gimbal
Type ArchiTrak Heads INC
UPC 785235041225

Dimensions

Dimensions 5.75 in x 5.75 in x 10.5 in
Height 10.5 in
Length 5.75 in
Width 5.75 in

Electrical Ratings

Lamp Wattage 250 W
Voltage Rating 120 VAC

Certifications and Compliance

Industry Standard(s) CSA US/C Listed

Logistics

Carton Quantity 1