text.skipToContent text.skipToNavigation

AKTTCR BL

by Prescolite 

Catalog ID: AKTTCR BL

ArchiTrak Heads INC, Round Back Cylinder, Black, Finish Type: baked enamel, steel, N/A, Number of Heads: 1, 150 W, 120 VAC.

  • Heavy Gauge seamless construction
  • Regressed lamp with black baffle
  • Die cast swivel connection allows 110° vertical and 358° horizontal rotation
  • Line Voltage for up to 150W
  • Available in black (BL) or white (WH) baked enamel finish

ArchiTrack Tech Cylinders

Product Details

General

Color Black
Construction Material - Main steel
Finish Type baked enamel
Light Source Incandescent
Style Round Back Cylinder
Type ArchiTrak Heads INC
UPC 785235515849

Electrical Ratings

Voltage Rating 120 VAC
Wattage 150 W

Logistics

Carton Quantity 1