text.skipToContent text.skipToNavigation

AKTFLGR38 WH

By multiple brands 

Catalog ID: AKTFLGR38 WH

By Prescolite
Catalog ID:  AKTFLGR38 WH
ArchiTrak Heads INC, Gimbal, White, Finish Type: baked enamel, steel, N/A, Lamp Type: PAR-38, 250 W, Lamp Included: No, 120 VAC.
  • High-capacity solid copper contacts
  • Diecast cam for positive connection to rail
  • Spring tab for locking into rail
  • Three finish options: Zet (metallic silver), black or white
  • Extended aluminum ballast housing
  • Internal electronic ballast
  • PAR-20, PAR-30 and PAR-38 sizes
  • Diecast aluminum front loading gimbal ring
Brand