text.skipToContent text.skipToNavigation

CFP22-3340

By Columbia Lighting 

Catalog ID: CFP22-3340

By Columbia Lighting
Catalog ID:  CFP22-3340
CFP, 2x2, Color Temperature: 4000 K, Light Output: 3,475 lm, Wattage: 32 W, Mounting Type: Recessed, Driver type: 0-10V dimming, Voltage Rating: 120-277 VAC.
  • Switchable Lumen technology: 5500/4100/3400 lumens (1x4, 2x4) 4000/3300/2800 lumens (2x2)
  • 80 CRI
  • 0-10V dimming to 10%
  • Recessed, surface or cable mount
  • Universal voltage (120-277V)
  • IC rated
  • Suitable for ISO Class 5-9 positive pressure cleanrooms
  • DLC® (DesignLights Consortium) Qualified, with some Premium Qualified configurations - see www.designlights.org

More Options

Product Details

General

Ambient Temp. Range -20°C - 40 °C
Application
  • Commercial Indoor
  • Classrooms and Offices
  • Halls/Dorms
  • Conference Room
  • Meeting Room
  • Common Areas