text.skipToContent text.skipToNavigation

MOD™ 3L LED Wall Direct

by Litecontrol 

Collection Name:  MOD

The MOD™ 3L LED Wall Direct (3L-W-D) is part of the MODx family, which is an affordably-priced, full-featured offering with best-in-class attention to detail.

  • Variable Intensity technology provides specifiable lumen output/wattage
  • End cap design eliminates visible diffuser seams/gaps
  • 2 SDCM color variation
  • Available on Litespeed 10-Day Quick Ship program in select configurations
  • SpectraSync™ Color Tuning Technology available
  • NX Distributed Intelligence™ wired and wireless controls capability available

Product Details

General

Aperture 3 in
Color Rendering Index (CRI)
  • 80 CRI
  • 90 CRI
Color Temperature
  • 2700 K
  • 3000 K
  • 3500 K
  • 4000 K
  • 5000 K
  • SpectraSync
Controls - Integral Sensors (Non-Networked)
  • Occupancy & Daylight Sensor
Controls - Networked NX Distributed Intelligence
Dimming Protocol
  • 0-10V
  • Lutron EcoSystem Digital
  • DALI
  • DALI 2.0
Dimming Range
  • 0%
  • 1%
  • 5%
  • Step-Dimming
Lamp Type LED
Light Distribution Direct
Light Source LED
Mounting Type Wall
SpectraSync™ Color Tuning
  • Dim-to-Warm
  • Tunable White
Warranty Length
  • LED boards - 5 years
  • LED drivers (standard) - 5 years
  • LED drivers (Lutron) - 3 years

Electrical Ratings

Lumens Per Watt 107 - 116
Voltage Rating
  • Universal Voltage - 120 through 277 V
  • 347 V
Wattage 2.6 - 12 W

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
3L-W-AD-4-ASYM-X-CX-35K-D030
IES file
3500 °K 80 CRI 1200 lm 109 11 W Direct: Asymmetric
3L-W-AD-4-ASYM-X-CX-35K-D035
IES file
3500 °K 80 CRI 1400 lm 117 12 W Direct: Asymmetric
3L-W-AD-4-ASYM-X-CX-35K-D040
IES file
3500 °K 80 CRI 1600 lm 114 14 W Direct: Asymmetric
3L-W-AD-4-ASYM-X-CX-35K-D045
IES file
3500 °K 80 CRI 1800 lm 113 16 W Direct: Asymmetric
3L-W-AD-4-ASYM-X-CX-35K-D050
IES file
3500 °K 80 CRI 2000 lm 111 18 W Direct: Asymmetric
3L-W-AD-4-ASYM-X-CX-35K-D055
IES file
3500 °K 80 CRI 2200 lm 116 19 W Direct: Asymmetric
3L-W-AD-4-ASYM-X-CX-35K-D060
IES file
3500 °K 80 CRI 2400 lm 114 21 W Direct: Asymmetric
3L-W-AD-4-ASYM-X-CX-35K-D065
IES file
3500 °K 80 CRI 2600 lm 113 23 W Direct: Asymmetric