text.skipToContent text.skipToNavigation

AW

by Columbia Lighting 

Catalog ID: AWN2-217-EU

AWN, 2 ft, Number of Lamps: 2, Lamp Type: 2 foot, T8: 17 watt fluorescent, Lamp Included: No, Ballast Type: Electronic instant start T8, Voltage Rating: 120-277 VAC.

  • Clear acrylic prismatic diffuser with flat bottom and vertical sides.
  • Two, three, or four-lamp cross sections.
  • Hinges from either side.
  • White steel end plates with flush knockouts for continuous row mounting.
  • Heavy gauge steel housing die embossed for maximum rigidity.
  • Heat sink embossments and levelling projections allow direct mounting of HPF fixtures on combustible low density cellulose fiberboard ceilings.
  • All metal parts are treated with a five stage phosphate bonding process and finished with a baked white enamel.
  • UL listed 1598, cUL or CSA. Damp Location standard.

Product Details

General

Application Commercial lighting spaces
Color White
Construction Material - Main steel
Finish Type baked enamel
Lamp Included No
Lamp Type 2 foot, T8: 17 watt fluorescent
Light Source Linear Fluorescent
Listings
  • UL
  • UL 1598
  • CSA
  • cUL
Mounting Type Surface Mount
Number of Lamps 2
Number of Lamps in Cross Section 2
Reflector Type clear acrylic prismatic diffuser with flat bottom and vertical sides
Size Type 2 ft
Socket Type T8 bi-pin
Style Low profile wraparound
Type Wraps fluorescent
UPC 078531009984
Warranty Length 1 Year Warranty

Dimensions

Dimensions 24 in x 8.3125 in x 2.8 in
Height 2.8 in
Length 24 in
Width 8.3125 in

Electrical Ratings

Lamp Wattage 17
Voltage - Maximum 277 V
Voltage Rating 120-277 VAC

Certifications and Compliance

Industry Standard(s) Built to UL 1598 standards and bear appropriate UL and cUL or CSA labels. Damp location labeling is standard.

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
AWN4-232
IES file
Test Report
3500 °K 80 CRI 5800 lm 107 54 W Narrow
AWW4-232
IES file
Test Report
3500 °K 80 CRI 5450 lm 96 57 W Wide
AWW4-332
IES file
Test Report
3500 °K 80 CRI 8175 lm 100 82 W Wide
AWW4-440
IES file
Test Report
3500 °K 80 CRI 10900 lm 70 156 W Wide