text.skipToContent text.skipToNavigation

Two-Light Chassis for P7273-30 Wood Frame

by Progress Lighting 

Collection Name:  Modular Fluorescent

Catalog ID: P7213-30EB

Surface mount chassis only. For the P7273-30 wood frame.. Standard 120V HPF electronic ballast. Uses two FB32T8 lamps.

  • White finish.
  • White chassis regressed within trim.
  • Ceiling surface mounted.

$46.00 USD

Product Details

General

Can be mounted up or down No
Category General Close-To-Ceiling
Color White
Color Generic white
Construction Material - Main Steel
Fan - Dual mount No
Finish Name White
Finish Type White
Lamp Included No
Lamp Type FB32T8
Lamp Type Actual T8
Lamp Type Basic linear fluorescent
Mount location Ceiling
Mounting Type ceiling
Mounting for outlet box included housing
Number of Lamps 2
Number of Lamps Total 2
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Laundry
  • Kitchen
Socket Base Type - Main bi-pin twist-in
Socket Type lamp holders
Socket type material ceramic
Style Utilitarian/Commodity
UPC 785247721320
Warranty Length 1 year warranty

Dimensions

Dimensions 24.1875 in x 24.1875 in x 1.8125 in
Gross Weight with Packaging 14 lb
Height 1.8125 in
Length 24.1875 in
Note Weight of fixture exceeds NEC limits No
Weight 14 lb
Width 24.1875 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 32 W
Voltage Rating 120 V

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
DarkSky No
ENERGY STAR Certified No
Energy Efficient Yes
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 22 No
Title 24 No

Logistics

Carton Quantity 1 EA

Resources/Downloads