text.skipToContent text.skipToNavigation

CWP Wrap Luminaire

By Columbia Lighting 

Collection Name:  TradeSELECT®

Catalog ID: CWP4-4040

By Columbia Lighting
Collection Name:  TradeSELECT®
Catalog ID:  CWP4-4040
CWP LED wrap luminaire, 4 ft, Lens Type: frosted acrylic lens, Light Output: 4584 lm, Color Temperature: 4000 K, 80+ CRI, Driver type: 0-10V dimming driver, Voltage Rating: 120-277 V.
<