text.skipToContent text.skipToNavigation

DDL-DRIVER-56

by Hubbell Outdoor Lighting 

Collection Name:  TradeSELECT®

Catalog ID: DDL-DRIVER-56

DDL Multi-purpose Dusk-to-Dawn LED Luminaire, Mounting Type: Arm;Wall (surface), Light Distribution: IES Type II;IES Type III;IES Type V, Voltage Rating: 120 V, Color: Gray."

  • Low EPA modern styling
  • Zero uplight design for environmentally friendly installations
  • Up to 5279 lumens with up to industry-leading 121 lumens per watt efficacy
  • DLC® (DesignLights Consortium) Qualified - see www.designlights.org
  • Symmetric Type V LED lens installed standard
  • Field rotatable roadway LED lens included in 9 LED model
  • Refractor provides enhanced security lighting and glare control
  • Rugged die-cast aluminum housing with textured gray powder paint provides corrosion resistance and clean finish
  • Versatile mounting options include: integral bracket that adjusts to fit both 2-3/8” & 1-5/8” OD mast arms, direct wall/surface mounting
  • 24" (18" projection) arm included in 9 LED and 140 LED models
  • 120V operation
  • 120V twist-lock style photocontrol included

Product Details

General

Ambient Temp. Range -35 to 40 °C
Controls - Applications Dusk-to-Dawn
Controls - Integral Sensors (Non-Networked) 3-pin ANSI C136.10 On/Off Receptacle
Dimming Protocol 0-10V
ExpressLine Yes
New Products Yes
Photocell Yes

Dimensions

Weight 0.45 lb

Electrical Ratings

Frequency Rating 50/60 Hz
Voltage Rating 120 V
Wattage Range 31-150

Certifications and Compliance

DLC Designation DLC® (DesignLights Consortium) Qualified - see www.designlights.org
Industry Standard(s)
  • ANSI 3G vibration rated
  • CSA
  • Wet Listed
Ratings IP66

Logistics

Carton Quantity 1

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
DDL-140L-1, 5000K, WITHOUT REFRACTOR
IES file
5000 °K 80 CRI 6097 lm 140 43.6 W
DDL-56L-4K-1, 4000K, WITHOUT REFRACTOR
IES file
4000 °K 80 CRI 3748 lm 122 30.6 W
DDL-9L1-2NR 5000K, No Refractor
IES file
5000 °K 70 CRI 4215 lm 108 39 W Type II
DDL-9L1-2WR 5000K, With Refactor
IES file
5000 °K 70 CRI 3912 lm 100 39 W Type II
DDL-9L1-5NR 5000K, No Refractor
IES file
5000 °K 70 CRI 4199 lm 108 39 W Type V
DDL-9L1-5WR 5000K, With Refractor
IES file
5000 °K 70 CRI 4230 lm 108 39 W Type V