text.skipToContent text.skipToNavigation

SGD Sling Dusk-to-Dawn

By Hubbell Outdoor Lighting 

Catalog ID: SGD-40-4K

By Hubbell Outdoor Lighting
Catalog ID:  SGD-40-4K
SGD Sling Dusk-to-Dawn, Mounting Type: Arm;Wall (surface), Wattage: 40 W, Color Temperature: 4000 K, Light Distribution: IES Type V, Voltage Rating: 120-277 VAC.
  • Multi-purpose dusk-to-dawn LED luminare provides general purpose area, security, roadway and landscape lighting
  • Rugged die-cast aluminum housing with textured gray or dark bronze powder paint provides corrosion resistance and clean finish
  • Versatile mounting options include: integral bracket that adjusts to fit both 2-3/8" & 1-5/8" OD mast arms, direct wall/surface mounting
  • Low EPA modern styling
  • Symmetric Type V standard
  • Refractor provides enhanced security lighting and glare control
  • 120-277V operation
  • 120V twist-lock style photocontrol included
  • DLC® (DesignLights Consortium) Qualified - see www.designlights.org
  • Zero uplight design for environmentally friendly installations

More Options

Product Details

General

Ambient Temp. Range -35 to 40 °C
Application General purpose area, security, roadway and landscape lighting
Color Dark Bronze
Color Rendering Index (CRI) 70 CRI
Color Temperature 4000 K
Construction Material - Main Aluminum
Controls - Applications Dusk-to-Dawn
Controls - Integral Sensors (Non-Networked) 3-pin ANSI C136.10 On/Off Receptacle
Dimming Protocol 0-10V
EPA Effective Projected Area 0.78 ft²
ExpressLine Yes
Lamp Included Yes
Lamp Type LED
Light Distribution IES Type V
Light Output 5702 lm
Light Source LED
Mounting Type
  • Arm
  • Wall (surface)
New Products Yes
Photocell Yes
Type
  • Wall Mount
  • Pedestrian and Streetscape
  • Outdoor Area and Site
UPC 840141419718

Electrical Ratings

Frequency Rating 50/60 Hz
Voltage Rating 120-277 VAC
Wattage 40 W
Wattage Range 50 W

Certifications and Compliance

DLC Designation DLC® (DesignLights Consortium) Qualified - see www.designlights.org
Industry Standard(s)
  • CSA
  • Wet Listed

Resources and Downloads

Videos

SGD Dusk-to-dawn