text.skipToContent text.skipToNavigation

SGC Sling Canopy

By Hubbell Outdoor Lighting 

Catalog ID: SGC-60-4K

By Hubbell Outdoor Lighting
Catalog ID:  SGC-60-4K
SGC Sling Canopy, Lamp Type: LED, Light Output: 7,110 lm, Wattage: 55 W, Voltage Rating: 120-277 VAC, Color Temperature: 4000 K, 70 CRI, Light Distribution: Type V Distribution, Color: Dark bronze textured.
  • Low profile housing with a lightly diffused lens for reduced pixilation and glare
  • Heat dissipating fins provide superior thermal performance extending the life of the electronic components
  • Available in three wattages; 20W, 40W and 60W
  • Mounts over standard J-box with quick-mount plate or 3/4" pendant and features three 1/2" side hubs for surface conduit mounting and thru-wire capability
  • Typical mounting height up to 12 ft
  • Five year limited warranty
  • DLC® (DesignLights Consortium) Qualified - see www.designlights.org