text.skipToContent text.skipToNavigation

Spectra Large

by Architectural Area Lighting 

Collection Name:  Spectra

Spectra is designed to enhance contemporary environments during the day while producing comfortable illumination at night. 4 configurable styles of aluminum, natural brushed copper and or stainless steel hoods enable Spectra to carry the lighting designer's vision into a reality. Choice of LED light engines are capable of producing true IES distributions or HID sources can produce beautiful indirect illumination. The Spectra family also includes a bollard and small scale luminaire.

  • Reliable, efficient operation
  • Types II, III, IV and V distributions
  • 3000K, 4000K, 5000K CCT
  • 0-10V dimming ready
  • Integral surge protection
  • 14 standard powder coat finishes
  • IP65 optics
  • Configurable hoods in natural finishes
  • Configurable pole and arm mounting
  • Diffused lens option
  • Scaled family members

Product Details

General

Ambient Temp. Range -30 to 25 °C
Application Pedestrian Walkway Applications
Color
  • Dark Bronze
  • Black
  • White
  • Custom Color (RAL#)
  • Arctic White
  • Dark Green
  • Titanium
  • Weathered Bronze
  • Metallic Bronze
  • Verde Blue
  • Corten
  • Matte Aluminum
  • Medium Grey
  • Antique Green
  • Light Gray
  • Shamrock
  • Salt and Pepper
  • Seafoam
  • Weathered Copper
  • Matte Black
Construction Material - Main Aluminum
Controls - Applications
  • On/Off
  • Dusk to Dawn Operation
Controls - Integral Sensors (Non-Networked)
  • Occupancy Sensor, On/Off Control w/ Photocell (optional)
  • Occupancy Sensor, Programmable Control w/ Photocell (optional)
  • 3-pin ANSI C136.10 On/Off Receptacle (optional)
Controls - Networked Photocell
Dimming Protocol 0-10V
Dimming Range 10%
Light Distribution
  • IES Type II
  • IES Type III
  • IES Type IV
  • IES Type V
Light Source LED
Lumen Range
  • 1-2,500 lm
  • 2,501-5,000 lm
Mounting Type
  • Wall (surface)
  • Arm
  • Post Top
Sensor Type Passive Infrared with Photoresistor
Style Contemporary
Type
  • Pedestrian and Streetscape
  • Outdoor Area and Site

Electrical Ratings

Frequency Rating 50/60 Hz
Wattage Range 31-150

Certifications and Compliance

DarkSky No
Industry Standard(s) cUL
Ratings IP55