text.skipToContent text.skipToNavigation

ALF-12LU-5K-BZ

by Hubbell Outdoor Lighting 

Collection Name:  TradeSELECT®

Catalog ID: ALF-12LU-5K-BZ

ALF is ideal for small floodlighting applications such as signs, facade, landscape accent or small area illumination to be easily hidden or blend into the landscape environment.

  • Energy-efficeint twelve LEDs produce 1905 lumens at 5000K
  • Wide 110 degree lateral spread covers three times the set back distance with uniform light
  • Universal voltage driver is 120-277volt*, 50/60hz, with 22 input watts
  • Tempered and impact resistant glass lens with decorative silk screen seals to housing with silicone gaskets
  • Universal ½” swivel knuckle has serrated teeth for sure aiming. Knuckle threads are brass insuring quality installation and corrosion resistance.
  • Listed to UL 1598 for use in wet locations

N/A

Product Details

General

Ambient Temp. Range -30 to 40 °C
Application
  • Light & Industrial Warehouses
  • Gymansiums
  • Retail
  • Convention Center
Battery Type NA
Color Dark Bronze
Color Temperature 5000 K
ExpressLine Yes
Lamp Included Yes
Lamp Type LED
Light Distribution NEMA 6x5 (HxV)
Light Output 2303 lm
Light Source LED
Lumen Range 1-2,500 lm
Lumens 2,303
Material Die-cast aluminum
Mounting Type 1/2 IN knuckle mount
Number of LEDs 12
Number of Lamps 12
Operating Cycles 50,000 hrs
Photocell No
Power Source Hardwired
Sensor Type No
Type Floodlight
UPC 785988020713
Warranty Length 5 Year Warranty

Dimensions

Dimensions 24.8 in x 8.86 in x 3.15 in
Height 3.15 in
Length 24.8 in
Weight 3.22 lb
Width 8.86 in

Electrical Ratings

Frequency Rating 50/60 Hz
Primary Voltage
  • 120 VAC
  • 208 VAC
  • 220 VAC
  • 240 VAC
  • 277 VAC
Voltage Rating 120-277 V
Wattage 21 W
Wattage Range ≤30

Certifications and Compliance

Industry Standard(s)
  • CSA
  • Wet Listed
Ratings
  • IP64
  • IP65

Logistics

Carton Quantity 1

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
ALF-12LU-5K-BZ
IES file
5000 °K 2303 lm 110 20.9 W Wide 6x5