text.skipToContent text.skipToNavigation

ALF Linear 12 LED Floodlight

by Hubbell Outdoor Lighting 

Wide beam floodlight is excellent for signs, façade, landscape accent or medium area illumination. The low profile linear size allows the flood to be easily hidden or blend into the landscape environment.

  • Energy-efficeint twelve LEDs produce 1905 lumens at 5000K
  • Wide 110 degree lateral spread covers three times the set back distance with uniform light
  • Universal voltage driver is 120-277volt*, 50/60hz, with 22 input watts
  • Tempered and impact resistant glass lens with decorative silk screen seals to housing with silicone gaskets
  • Universal ½” swivel knuckle has serrated teeth for sure aiming. Knuckle threads are brass insuring quality installation and corrosion resistance.
  • Listed to UL 1598 for use in wet locations

Product Details

General

Ambient Temp. Range -30 to 40 °C
Color Dark Bronze
ExpressLine Yes
Light Distribution Wide
Light Source LED
Lumen Range 1-2,500 lm
Mounting Type Knuckled Swivel (1/2" threaded coupling)
Photocell No
Sensor Type No
Type Floodlighting

Electrical Ratings

Frequency Rating 50/60 Hz
Primary Voltage
  • 120 VAC
  • 208 VAC
  • 220 VAC
  • 240 VAC
  • 277 VAC
Wattage Range ≤30

Certifications and Compliance

Industry Standard(s)
  • CSA
  • Wet Listed

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
ALF-12LU-5K-BZ
IES file
5000 °K 2303 lm 110 20.9 W Wide 6x5

Stocked Items

Catalog Number UPC Product Description
Catalog Number ALF-12LU-5K-BZ UPC 785988020713 Product Description ALF Linear 12 LED Floodlight, Mounting Type: 1/2 IN knuckle mount, Light Distribution: NEMA 6x5 (HxV), Wattage: 21 W, Color Temperature: 5000 K, Light Output: 2,303 lm, Voltage Rating: 120-277 V, Color: Dark Bronze. Check Inventory