text.skipToContent text.skipToNavigation

FML-52-4K

by Hubbell Outdoor Lighting 

Catalog ID: FML-52-4K

FML Architectural LED Flood, Mounting Type: Knuckle (1/2 in x 14 NPS), Light Distribution: NEMA 6x6 (HxV), Wattage: 52 W, Color Temperature: 4000 K, 70 CRI, Light Output: 4,552 lm, Voltage Rating: 120-277 VAC, Color: Dark Bronze, EPA Effective Projected Area: 0.54 ft².

  • IP65, listed to UL1598 for use in wet locations
  • DLC® (DesignLights Consortium) Qualified - see www.designlights.org
  • Vented housing design isolates LED module from driver for long life and improved performance
  • NEMA distributions – Narrow (3x3), Medium (4x4), Rectangular Medium (5x4) and Wide (6x6)
  • Seven standard finishes: Dark Bronze, Black, Gray, White, Platinum, Red and Forest Green
  • Photocontrol available for energy savings
  • Visor and vandal shield available
  • Universal 120-277V 50/60 Hz

Product Details

General

Color Dark Bronze
Color Rendering Index (CRI) 70 CRI
Color Temperature 4000 K
Controls - Integral Sensors (Non-Networked) Photocell
Dimming Protocol 0-10V
Dimming Range 10%
EPA Effective Projected Area 0.54 ft²
Lamp Included Yes
Lamp Type LED
Light Distribution NEMA 6x6 (HxV)
Light Output 4552 lm
Light Source LED
Mounting Type Knuckle (1/2 in x 14 NPS)
New Products Yes
Type Floodlighting
UPC 785988033614

Electrical Ratings

Voltage Rating 120-277 VAC
Wattage 52 W

Certifications and Compliance

DLC Designation DLC® (DesignLights Consortium) Qualified - see www.designlights.org
Industry Standard(s)
  • UL1598A
  • CSA
  • Wet Listed
  • IP Rated

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
FML LED FLOOD, 14 LED, 4000K, WIDE 6x6
IES file
4000 K 70 CRI 4552 lm 94 52 W 6x6
FML LED FLOOD, 14 LED, 5000K, WIDE 6x6
IES file
5100 K 67 CRI 4285 lm 81 53 W 6x6
FML-20L-52-3K8-M-U-X-XX
IES file
3000 K 80 CRI 3618 lm 74 52 W 4x4
FML-20L-52-3K8-N-U-X-XX
IES file
3000 K 80 CRI 3618 lm 75 52 W 3x3
FML-20L-52-3K8-RM-U-X-XX
IES file
3000 K 80 CRI 3132 lm 63 52 W 5x4
FML-20L-52-3K8-W-U-X-XX
IES file
3000 K 80 CRI 3466 lm 69 52 W 6x6
FML-20L-52-4K7-M-U-X-XX
IES file
4000 K 70 CRI 4712 lm 98 52 W 4x4
FML-20L-52-4K7-N-U-X-XX
IES file
4000 K 70 CRI 4675 lm 98 52 W 3x3
FML-20L-52-4K7-RM-U-X-XX
IES file
4000 K 70 CRI 4017 lm 83 52 W 5x4
FML-20L-52-4K7-W-U-K-DB_with_Visor
IES file
4000 K 70 CRI 4552 lm 94 52 W 6x6
FML-20L-52-4K7-W-U-X-XX
IES file
4000 K 70 CRI 4552 lm 94 52 W 6x6