text.skipToContent text.skipToNavigation

FSL Factor Floodlight

By Hubbell Outdoor Lighting 

Catalog ID: FSL-25

By Hubbell Outdoor Lighting
Catalog ID:  FSL-25
FSL Compact Architectural LED Flood, Mounting Type: Knuckle (1/2 in x 14 NPS), Light Distribution: NEMA 6x6 (HxV), Wattage: 25 W, Color Temperature: 5000 K, 70 CRI, Light Output: 2664 lm, Voltage Rating: 120-277 VAC, Color: Dark Bronze.
  • IP66, listed to UL1598 for use in wet locations
  • Vented housing design isolates LED module from driver for long life and improved performance
  • NEMA distributions Wide (6x6)
  • Dark bronze finish
  • Universal 120-277V 50/60 Hz

More Options

Product Details

General

Color Dark Bronze
Color Rendering Index (CRI) 70 CRI
Color Temperature 5000 K
Controls - Integral Sensors (Non-Networked) Photocell
Dimming Protocol 0-10V
Dimming Range 10%
Lamp Included Yes
Lamp Type LED
Light Distribution NEMA 6x6 (HxV)
Light Output 2664 lm
Light Source LED
Mounting Type