text.skipToContent text.skipToNavigation

FXL-190-Y

by Hubbell Outdoor Lighting 

Catalog ID: FXL-190-Y

FXL LED X-Large Flood, Mounting Type: Yoke, Light Distribution: NEMA 6x6 (HxV), Wattage: 195 W, Color Temperature: 5000 K, 70 CRI, Light Output: 2,092 lm, Voltage Rating: 120-277 VAC, Color: Dark Bronze.

  • NEMA distributions Narrow (3x3), Medium (4x4), Rectangular Medium (5x4) and Wide (6x6)
  • Vented housing isolates LED module from driver maximizing product life and performance
  • DLC® (DesignLights Consortium) Qualified - see www.designlights.org
  • 3000K 80 CRI, 4000K 70 CRI, 5000K 67 CRI
  • IP65, listed to UL1598 for use in wet locations
  • 20KA surge protection with an end of life LED indicator
  • Drivers 700mA, RoHS compliant and IP66
  • 120-277V, 347V and 480V operation, 50/60Hz
  • Tempered glass lens protects LEDs and allows for easy cleaning/debris removal
  • Rugged die-cast aluminum housing with corrosion resitant powder coat paint finish
  • Yoke or knuckle mount options
  • Visor, louver and vandal shield accessories available

Product Details

General

Color Dark Bronze
Color Rendering Index (CRI) 70 CRI
Color Temperature 5000 K
Controls - Integral Sensors (Non-Networked) Photocell
Dimming Protocol 0-10V
Dimming Range 10%
EPA Effective Projected Area 1.85 ft²
Lamp Included Yes
Lamp Type LED
Light Distribution NEMA 6x6 (HxV)
Light Output 2092 lm
Light Source LED
Lumen Range 10,001-30,000 lm
Mounting Type Yoke
New Products Yes
Type Floodlighting
UPC 785988033706

Electrical Ratings

Voltage Rating 120-277 VAC
Wattage 195 W

Certifications and Compliance

DLC Designation DLC® (DesignLights Consortium) Qualified - see www.designlights.org
Industry Standard(s)
  • UL1598A
  • CSA
  • Wet Listed
  • Damp Listed
  • IP Rated

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
FXL-190
IES file
5000 °K 70 CRI 21490 lm 113 195 W Wide
FXL-190-4K-K
IES file
4000 °K 70 CRI 20732 lm 109 195 W Wide
FXL-190-K
IES file
5000 °K 70 CRI 21490 lm 113 195 W Wide
FXL-56L-5K With Both Visors
IES file
5000 °K 70 CRI 21095 lm 113 187 W Wide
FXL-84L-190-3K8-M-U-X-XX
IES file
3000 °K 80 CRI 14690 lm 76 195 W 4x4
FXL-84L-190-3K8-N-U-X-XX
IES file
3000 °K 80 CRI 14657 lm 76 195 W 3x3
FXL-84L-190-3K8-RM-U-X-XX
IES file
3000 °K 80 CRI 12679 lm 66 195 W 5x4
FXL-84L-190-3K8-W-U-X-XX
IES file
3000 °K 80 CRI 14564 lm 75 195 W 6x6
FXL-84L-190-4K7-M-U-X-XX
IES file
4000 °K 70 CRI 19385 lm 100 195 W 4x4
FXL-84L-190-4K7-N-U-X-X
IES file
4000 °K 70 CRI 19048 lm 99 195 W 3x3
FXL-84L-190-4K7-RM-U-X-XX
IES file
4000 °K 70 CRI 16665 lm 86 195 W 5x4