text.skipToContent text.skipToNavigation

AFL10 LED Kit

by Kim Lighting 

With a timeless architectural form factor and 30 year reputation for unprecedented quality and performance, AFL10 has now been upgraded to LED.

Product Details

General

Ambient Temp. Range -40 to 40 °C
Dimming Protocol 0-10V
Dimming Range Dims to 10% Brightness
Light Distribution
  • Wide
  • Vertical (added)
  • Narrow
Light Source LED
Lumen Range 5,001-10,000 lm
Photocell No
Type Upgrade Kits

Electrical Ratings

Frequency Rating 50/60 Hz
Primary Voltage
  • 120 VAC
  • 208 VAC
  • 220 VAC
  • 240 VAC
  • 277 VAC
  • 347 VAC
  • 480 VAC
Wattage Range 31-150

Certifications and Compliance

Industry Standard(s) UL
Ratings IP66

Resources/Downloads