text.skipToContent text.skipToNavigation

LRK-2V

by Beacon 

With Beacon’s leadership in decorative post top lighting and area lighting fixtures, these LED Retrofit Kits are designed to replace HID lamps giving us energy and maintenance savings. Three Retrofit Kits are available, one designed specifically for decorative post top fixtures with refractor globes, the second, offers a direct optical system where greater lighting performance and full cutoff is desired. And finally, one for teardrop and pendant fixture retrofit kit is also available for historic and contemporary designs. All are suitable for energy rebate programs.

  • Designed to accommodate textured, tinted, or frosted acorn style luminaires
  • Product Details

    General

    Ambient Temp. Range -30 to 40 °C
    Application Site Lighting
    Color
    • Black Matte Textured
    • Black Gloss Smooth
    • Dark Bronze Matte Textured
    • Dark Bronze Gloss Smooth
    • Graphite Matte Textured
    • Light Grey Gloss Smooth
    • Light Grey Matte Textured
    • White Matte Textured
    • White Gloss Smooth
    • Verde Green Textured
    Construction Material - Main Aluminum
    Controls - Applications
    • On/Off
    • Scheduled Dimming
    Controls - Integral Sensors (Non-Networked) Profile Dimming
    Controls - Networked Profile Dimming
    Dimming Protocol 0-10V
    Dimming Range Dims to 10% Brightness
    Light Distribution
    • Symmetric
    • Asymmetric
    Light Source LED
    Lumen Range
    • 1-2,500 lm
    • 2,501-5,000 lm
    Type Outdoor Area and Site

    Electrical Ratings

    Frequency Rating 50/60 Hz
    Primary Voltage
    • 120 VAC
    • 208 VAC
    • 220 VAC
    • 240 VAC
    • 277 VAC
    Wattage Range 31-150

    Certifications and Compliance

    Compliance DLC® (DesignLights Consortium) Qualified - see www.designlights.org
    DLC Designation DLC® (DesignLights Consortium) Qualified - see www.designlights.org
    Industry Standard(s) cUL

    Resources/Downloads

    Photometry

    IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
    LRK-2V-32W-3K.IES
    IES file
    3000 °K 32 W
    LRK-2V-32W-4K.IES
    IES file
    4000 °K 32 W
    LRK-2V-32W-5K.IES
    IES file
    5000 °K 32 W
    LRK-2V-65W-3K.IES
    IES file
    3000 °K 65 W
    LRK-2V-65W-4K.IES
    IES file
    4000 °K 65 W
    LRK-2V-65W-5K.IES
    IES file
    5000 °K 65 W