text.skipToContent text.skipToNavigation

Bell

by Kim Lighting 

Bell™ classic landscape illuminator is a slim internationally styled fixture that may be used as an accent or path light. Bell can be rotated both upward to accent an architectural detail or downward to illuminate a walkway or stairway.

  • Accent/path or wall mount version available
  • Classic mission styling
  • Die-cast brass or aluminum housing for durability
  • Product Details

    General

    Ambient Temp. Range -40 to 40 °C
    Application Landscape
    Color
    • Natural Brass
    • Verde Green
    • Black
    • Dark Bronze
    • Green
    Construction Material - Main aluminum;brass
    Light Distribution Wide
    Light Source
    • LED
    • Incandescent
    • PR
    • MR
    • Halogen
    Lumen Range 1-2,500 lm
    Mounting Type
    • Stem (1/2" threaded coupling)
    • Wall (surface)
    Photocell No
    Type Landscape

    Electrical Ratings

    Frequency Rating
    • 60 (@ 12 volt DC) Hz
    • 50/60 (@ 120-277 volt) Hz
    Primary Voltage
    • 12V DC
    • 120 VAC
    • 208 VAC
    • 220 VAC
    • 240 VAC
    • 277 VAC
    Wattage 50-70 W
    Wattage Range 50-70

    Certifications and Compliance

    Industry Standard(s) UL

    Photometry

    IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
    an52-3l3k.ies
    IES file
    an52-3l4k.ies
    IES file
    an52-3l5k.ies
    IES file
    an52-9l3k.ies
    IES file
    an52-9l4k.ies
    IES file
    an52-9l5k.ies
    IES file
    an57-3l3k.ies
    IES file
    an57-3l5k.ies
    IES file