text.skipToContent text.skipToNavigation

Colt Flood

by Hubbell Outdoor Lighting 

Compact sleek and stylish LED Colt provides energy-efficient small area floodlighting solutions featuring three distributions in one product. This powerful LED luminaire is the perfect choice for many floodlighting applications including: accent, landscape, facade, or small area illumination.

  • Replaces 100w HID or 84w CFL luminaires
  • Traditional 1/2" x 14 NPS threaded adjustable knuckle mounting
  • 120-277V operation
  • Die-cast aluminum dark bronze housing
  • 3 beam spread options included (narrow, medium, wide)
  • Rotatable hood for adjustable glare control included
  • 3000K or 4000K color temperature available
  • IP65 and certified to UL 1598 for use in wet locations
  • Trunnion mount accessory kit available
  • Color/tinted (red, blue, yellow, green, pink/purple) lens kit accessory available
  • DLC® (DesignLights Consortium) Qualified - see www.designlights.org

Product Details

General

Ambient Temp. Range -30 to 40 °C
Color Dark Bronze
Construction Material - Main die cast aluminum
Light Distribution
  • Narrow
  • Medium
  • Wide
Light Source LED
Lumen Range 1-2,500 lm
Material - Housing Die-Cast
Mounting Type Knuckled Swivel (1/2" threaded coupling)
New Products Yes
Photocell No
Sensor Type No
Type
  • Landscape
  • Floodlighting

Electrical Ratings

Frequency Rating 50/60 Hz
Primary Voltage
  • 120 VAC
  • 208 VAC
  • 220 VAC
  • 240 VAC
  • 277 VAC
Wattage Range ≤30

Certifications and Compliance

DLC Designation DLC® (DesignLights Consortium) Qualified - see www.designlights.org
DarkSky No
Industry Standard(s)
  • CSA
  • Wet Listed
  • Damp Listed

Resources/Downloads

Videos

Colt video

Installation/Instruction Manual (IOM)

Availability Documents

Photometry

Stocked Items

Catalog Number UPC Product Description
Catalog Number BUL-1L3K-U UPC 785988031986 Product Description Compact LED Flood, Light Source: LED, Light Distribution: Narrow;Medium;Wide, Mounting Type: Knuckled Swivel (1/2" threaded coupling), 3000 K, 80 CRI, Wattage: 21 W, Dark Bronze, Voltage Rating: 120-277 V. Check Inventory
Catalog Number BUL-1L4K-U UPC 785988031993 Product Description Compact LED Flood, Light Source: LED, Light Distribution: Narrow;Medium;Wide, Mounting Type: Knuckled Swivel (1/2" threaded coupling), 4000 K, 80 CRI, Wattage: 21 W, Dark Bronze, Voltage Rating: 120-277 V. Check Inventory
Catalog Number BUL-COLOR UPC 785988032006 Product Description Colt LED flood color lens kit with five tinted color choices – Red, Blue, Green, Yellow, Magenta/Pink Check Inventory