text.skipToContent text.skipToNavigation

JBR-24

by multiple brands 

Catalog ID: JBR-24

Die cast brass Junction Box, (2) 1/2 in NPT in bottom (4) 1/2 in NPT in sides. Internal set screw provided for locking position. 18 cu in. internal volume. All side taps provided with plugs. NOTE: May also be used to hard mount low voltage fixtures.

Product Details

General

Application - For Use On Options and Accessories
Color Natural Brass
Construction Material - Main Die cast brass
Mounting Type In-grade
Photocell No
Type Landscape
UPC 785988040445

Dimensions

Weight 0.18 lb

Certifications and Compliance

DarkSky No