text.skipToContent text.skipToNavigation

KLV400BL

by multiple brands 

Catalog ID: KLV400BL

Die cast low copper aluminum with 1/2 in NPSM fixture mount for low voltage, Black Stainless steel set screw locks fixture into mount. Cable slot allows easy fixture mounting beforeor after installation in ground. Super TGIC powder coat paint over clear anodizing and Titanated Zirconium conversion coating. NOTE: For use with 12V fixtures only.

Product Details

General

Application Landscape
Application - For Use On Options and Accessories
Color Black
Construction Material - Main Die cast low copper aluminum
Mounting Type
  • In-grade
  • Staked
  • Stanchion
  • Surface
  • Wall
  • Spear
  • Extension Module
Photocell No
Type Landscape
UPC 785988040575

Certifications and Compliance

DarkSky No