text.skipToContent text.skipToNavigation

KLVL716NB

by Kim Lighting 

Catalog ID: KLVL716NB

10W, 3 LED’s, 3000K, 12V, Die-Cast Brass, Natural.

Product Details

General

Ambient Temp. Range -40 to 40 °C
Application Landscape
Color Natural Brass
Construction Material - Main die cast aluminum or brass
Light Distribution
  • Spot
  • Flood
Light Source
  • LED
  • HID
  • Incandescent
  • PR
Lumen Range 1-2,500 lm
Mounting Type Knuckled Swivel (1/2" threaded coupling)
Photocell No
Type Landscape
UPC 785988040759

Dimensions

Weight 1.5 lb

Electrical Ratings

Frequency Rating
  • 60 (@ 12 volt DC) Hz
  • 50/60 (@ 120-277 volt) Hz
Primary Voltage
  • 12V DC
  • 120 VAC
  • 208 VAC
  • 220 VAC
  • 240 VAC
  • 277 VAC
Voltage Rating
  • 120 V
  • 12 V
Wattage Range
  • 50-70
  • 70-150

Certifications and Compliance

DarkSky No
Industry Standard(s)
  • UL
  • CSA

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
EL700F3/12LED-3000K
IES file
0.10 W
EL700F3/12LED-4200K
IES file
0.10 W
EL700F3/12LED-5100K
IES file
13.60 W
EL700F3/7LED-3000K
IES file
59.90 8.40 W
EL700F3/7LED-4200K
IES file
78.80 8.40 W
EL700F3/7LED-5100K
IES file
88.10 8.40 W
EL700F3/9LED-3000K
IES file
65.60 10.90 W
EL700F3/9LED-4200K
IES file
86.10 10.90 W
EL700F3/9LED-5100K
IES file
93.90 10.90 W