text.skipToContent text.skipToNavigation

Bullhorn Bracket

by Hubbell Outdoor Lighting 

Catalog ID: BHH-2180-PT20-DB

Pole Top Brackets, Configuration: 2-180, 2” pipe tenon (2.38” O.D.), Dark bronze.

  • Available in 6 different models and 5 colors
  • Product Details

    General

    Color Dark bronze
    EU RoHS Indicator Contact Manufacturer
    Size 2” pipe tenon (2.38” O.D.)
    Type Pole Top Brackets
    UPC 785988041244

    Dimensions

    Weight 5 lb