text.skipToContent text.skipToNavigation

PBT-1

by Hubbell Outdoor Lighting 

Catalog ID: PBT-1

Photo control, 120V, Button type.

  • Button photocontrols (PBT) are compact, mounted inside protective enclosures such as fixtures or wiring boxes and have 3/8" dia threaded nipple with cell. Available in 120 or 208/240/277 volt models.
  • Stem Mounted photocontrols (PTA) are weather proof and are mounted externally to fixtures or boxes. Stem is 1/2". Unit includes an adjustable light shield for sensitivity control.
  • Twistlock controls (PTL) are easy to install and change out of their mating receptacles (by others). Units are available in 120, 120/208/240/277 and 480volt. Design is weather proof once installed.
  • Remote Receptacles (PRR) allow photocontrol addition to existing fixtures. Receptacle and mounting bracket with multiple mounting holes. Use with PTL Twistlock photocells shown above.
  • Shorting Cap (PSC) completes the circuit and weather protects Twistlock receptacles. Use to by pass existing receptacles if conversion to a timer or other switch control is desired.

Product Details

General

Application Photocontrol
Color
  • Dark Bronze
  • Platinum Silver
  • White
  • Black
  • Graphite
Construction Material - Main Polycarbonate
ExpressLine Yes
Mounting Type Twist Lock
Type Photocontrol
UPC 785988260119

Logistics

Pallet Quantity 2520