text.skipToContent text.skipToNavigation

SSS-B

By Beacon 

Collection Name: 

By Beacon
Collection Name: 
Square Straight Steel
  • SHAFT: One-piece straight steel with square cross section, flat sides and minimum 0.238” radius on all corners
  • Minimum yield of 46,000 psi (ASTM-A500, Grade B)
  • Longitudinal weld seam to appear flush with shaft side wall
  • Steel base plate with axial bolt circle slots welded flush to pole shaft having minimum yield of 36,000 psi (ASTM A36)
  • BASE COVER: Two-piece square aluminum base cover included standard
  • POLE CAP: Pole shaft supplied with removable cover when applicable
  • Tenon and post-top configurations also available
  • HAND HOLE: Rectangular 3x5 steel hand hole frame (2.38” x 4.38” opening)
  • Mounting provisions for grounding lug located behind gasketed cover
  • ANCHOR BOLTS: Four galvanized anchor bolts provided per pole with minimum yield of 55,000 psi (ASTM F1554). Galvanized hardware with two washers and two nuts per bolt for leveling