text.skipToContent text.skipToNavigation

Step Light Rectangle

by Kim Lighting 

This low level, unobtrusive directional step light is ideal for installation in concrete, brick and masonry stairways. The Step Light’s die-cast, low copper alloy aluminum housing and tempered prismatic glass is designed for long life.

  • LED path lighting solution
  • 12 volt or 120 thru 277V options options
  • Die-cast aluminum housing for durability
  • Product Details

    General

    Ambient Temp. Range -40 to 25 °C
    Application - For Use On Path
    Color
    • Dark Bronze
    • Black
    • Verde Green
    Light Distribution Symmetric Downward Light Throw
    Light Source
    • LED
    • Compact Fluorescent
    • Halogen
    Lumen Range 1-2,500 lm
    Material - Housing Die-Cast Aluminum
    Mounting Type Wall (recessed)
    Type Landscape

    Electrical Ratings

    Frequency Rating 50/60 Hz
    Voltage Rating
    • 120 V
    • 12 V
    Wattage 50-70 W
    Wattage Range 50-70

    Certifications and Compliance

    Industry Standard(s) UL

    Photometry

    IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
    el807-3l3k.ies
    IES file
    3000 K 70 CRI 64 lm 12 5.3 W Type II
    el807-3l4k.ies
    IES file
    4000 K 70 CRI 74 lm 14 5.3 W Type II
    el807-3l5k.ies
    IES file
    5000 K 70 CRI 82 lm 15 5.3 W Type II
    el807-9l3k.ies
    IES file
    3000 K 70 CRI 174 lm 17 10.5 W Type II
    el807-9l4k.ies
    IES file
    4000 K 70 CRI 195 lm 19 10.4 W Type II
    el807-9l5k.ies
    IES file
    5000 K 70 CRI 219 lm 21 10.6 W Type II