5186-5
5186-5

1-Gang Weatherproof Cluster Cover, One 1/2 in. Threaded Outlets, Gray, Carded

Brand:

Bell

Catalog ID:

5186-5

1-Gang Weatherproof Cluster Cover, One 1/2 in. Threaded Outlets, Gray, Carded

  • Rugged die cast construction
  • State-of-the-art powder coat finish provides maximum weatherability and scratch resistance
  • Includes gasket and mounting hardware
  • Multi-lingual instructions in each package
  • No closure plugs included

Product details

General

Color
Gray
Construction
Metallic
Cover Type
Lampholder/Cluster
EU RoHS Indicator
Contact Manufacturer
Material
Die Cast Aluminum
Number of Gang(s)
1-Gang
Number Of Outlets
1
Type
Cover
UPC
050169518656

Dimensions

Actual Depth
1.063 in
Height
4.594 in
Weight
0.31 lb
Width
2.844 in

Certifications And Compliance

Certified Listed
  • UL Listed
  • CSA Certified
Industry Standard(s)
UL 514A
Nema Rating
NEMA 3R

Logistics

Carton Quantity
6
Packaging Type
Carded
Pallet Quantity
1080
Standard Package
6