text.skipToContent text.skipToNavigation

5624-5

By Bell 

Catalog ID: 5624-5

By Bell
Catalog ID:  5624-5
4 in. Round Weatherproof Combination Cover for 75-150W Par 38 Lamps, Includes 1 Lampholder, Gasket, and Hardware, Gray, Carded
  • Rugged die cast constructions.
  • State-of-the-art powder coat finish provides maximum weatherability and scratch resistance.
  • Locking swivel knuckle assures positive lamp positioning and provides pin-point directional aiming.
  • Includes gasket and mounting hardware.
  • Multi-lingual instructions in each package.
  • No Need to purchase separate components.

Product Details

General

Number Of Outlets 1
Type
  • Cover
  • Lighting
UPC 050169562451

Dimensions

Dimensions 3.336 in x 4.125 in x 4.125 in
Height 4.125 in
Length 3.336 in
Weight 0.84 lb
Width 4.125 in

Certifications and Compliance

Certified Listed
  • UL Listed
  • CSA Certified

Logistics

Carton Quantity 4
Packaging Type Carded
Pallet Quantity 504
Standard Package 4

Resources and Downloads

Customer Notices