5625-2
5625-2
5625-2_assembled_back
5625-2_assembled
5625-2_assembled_side

4 in. Round Weatherproof Combination Cover for 75-150W Par 38 Lamps, Includes 2 Lampholders, Gasket, and Hardware, Bronze, Carded

Brand:

Bell

Catalog ID:

5625-7

4 in. Round Weatherproof Combination Cover for 75-150W Par 38 Lamps, Includes 2 Lampholders, Gasket, and Hardware, Bronze, Carded

  • Rugged die cast constructions.
  • State-of-the-art powder coat finish provides maximum weatherability and scratch resistance.
  • Locking swivel knuckle assures positive lamp positioning and provides pin-point directional aiming.
  • Includes gasket and mounting hardware.
  • Multi-lingual instructions in each package.
  • No Need to purchase separate components.

Product details

General

Color
Bronze
Construction
Metallic
EU RoHS Indicator
Contact Manufacturer
Fixture Type
Architectural;Flood;Swivel
Light Source
  • Incandescent
  • PAR 38
Material
Die Cast Aluminum
Number Of Outlets
3
Type
  • Cover
  • Lighting
UPC
050169562574

Dimensions

Dimensions
3.336 in x 8 in x 4.125 in
Height
4.125 in
Length
3.336 in
Weight
1.23 lb
Width
8 in

Certifications And Compliance

Certified Listed
  • UL Listed
  • CSA Certified

Logistics

Carton Quantity
4
Packaging Type
Carded
Pallet Quantity
640
Standard Package
4