text.skipToContent text.skipToNavigation

ALF Architectural 6 LED Wall Mount

by Security Lighting 

ALF is a versatile LED wall mount solution for doorways, entrances or small area illumination. It features adjustable pivot from 0-75˚ and is available with optional photo control (120V only)

  • Energy-efficient six 1.5watt LEDs produce 510 lumens at 5000K
  • Cast aluminum cover/quick mount plate and universal adapter allows easy installation to 3 1/2 or 4” standard junction boxes
  • Universal voltage driver is 120-277volt*, 50/60hz, with 10.7 input watts
  • Tempered and impact resistant glass lens with decorative silk screen seals to housing with silicone gaskets
  • Listed to UL 1598 for use in wet locations

Product Details

General

Construction Material - Main Aluminum
ExpressLine Yes
Light Source LED
Lumen Range 1-2,500 lm
Mounting Type Wall (surface)
Photocell Yes
Type Wall Mount

Electrical Ratings

Primary Voltage 120 VAC
Wattage Range ≤30

Certifications and Compliance

Industry Standard(s)
  • UL
  • CSA

Resources/Downloads

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
ALF-6LU-5K-BZ
IES file