text.skipToContent text.skipToNavigation

LNC2 Litepak Prismatic

by Hubbell Outdoor Lighting 

The LitePak LNC2 LED is designed for perimeter illumination for safety, security and identity. The LNC2 has 60% more lumens and increased performance than smaller LNC models. The LNC2 achieves up to 85% energy savings over traditional lighting sources.

  • Programmable Occupancy sensor (SCP option) with built in photocell: adjust time delay & dimming level
  • SCP-REMOTE accessory required to program in the field
  • Battery backup option for egress applications provides 1 fc average over path of egress at typical mounting heights
  • Standard (down to 0°C) and cold pack (down to -30˚C) battery backup options availalble
  • Energy-efficient LED systems ranging from 13-43 watts with up to 85% energy savings over traditional sources
  • Lumen maintenance 60,000 hrs L96
  • Available in 3000K, 4000K and 5000K LEDs as well as Amber
  • DLC® (DesignLights Consortium) Qualified - see www.designlights.org
  • Type II, III and IV distributions available for a variety of application needs
  • Versatile mounting options recessed box or surface conduit wiring
  • Quick-mount adapter allows easy installation/maintenance
  • Die-cast aluminum housing with decorative architectural styling
  • 347V and 480V versions for industrial applications and Canada
  • Optional photocontrol for additional energy savings
  • Stocked versions available for fast service
  • Five year warranty

Product Details

General

Ambient Temp. Range -40 to 40 °C
Application Building Mount Applications
Color
  • Dark Bronze
  • Black
  • Platinum Silver
  • White
  • Gray
Construction Material - Main Aluminum
Controls - Applications
  • On/Off
  • Occupancy Detection
  • Dusk-to-Dawn Operation
Controls - Integral Sensors (Non-Networked)
  • Photocell - Button (optional)
  • Occupancy Sensor (optional)
Controls - Networked SiteSync - wireless (optional)
Dimming Protocol 0-10V
Dimming Range 10%
ExpressLine Yes
Light Distribution
  • IES Type II
  • IES Type III
  • IES Type IV
Light Source LED
Lumen Range
  • 1-2,500 lm
  • 2,501-5,000 lm
Mounting Type Wall (surface)
New Products Yes
Sensor Type
  • Photoresistor
  • Passive Infrared with Photoresistor
Type Wall Mount

Electrical Ratings

Frequency Rating 50/60 Hz
Primary Voltage
  • 120 VAC
  • 208 VAC
  • 220 VAC
  • 240 VAC
  • 277 VAC
  • 347 VAC
  • 480 VAC
Wattage Range
  • ≤30
  • 31-150

Certifications and Compliance

DLC Designation DLC® (DesignLights Consortium) Qualified - see www.designlights.org
DarkSky Certain Configurations Available
Industry Standard(s)
  • UL
  • CSA