text.skipToContent text.skipToNavigation

LNC2-P35-PCU

by Hubbell Outdoor Lighting 

Catalog ID: LNC2-P35-PCU

LNC2 Litepak, LED, Prismatic Refractor, 5000 K, 70 CRI, 4,108 lm, Forward Throw, Drive Current=900 mA, 37 W, 120-277 V, Dark Bronze, Options=Universal Button Photocontrol.

  • Programmable Occupancy sensor (SCP option) with built in photocell: adjust time delay & dimming level
  • SCP-REMOTE accessory required to program in the field
  • Battery backup option for egress applications provides 1 fc average over path of egress at typical mounting heights
  • Standard (down to 0°C) and cold pack (down to -30˚C) battery backup options availalble
  • Energy-efficient LED systems ranging from 13-43 watts with up to 85% energy savings over traditional sources
  • Lumen maintenance 60,000 hrs L96
  • Available in 3000K, 4000K and 5000K LEDs as well as Amber
  • DLC® (DesignLights Consortium) Qualified - see www.designlights.org
  • Full cut-off, neighbor friendly, IDA approved
  • Type II, III and IV distributions available for a variety of application needs
  • Versatile mounting options recessed box or surface conduit wiring
  • Quick-mount adapter allows easy installation/maintenance
  • Die-cast aluminum housing with decorative architectural styling
  • 347V and 480V versions for industrial applications and Canada
  • Optional photocontrol for additional energy savings
  • Stocked versions available for fast service
  • Five year warranty

Product Details

General

Ambient Temp. Range -40 to 40 °C
Application Building Mount Applications
Color Dark Bronze
Color Rendering Index (CRI) 70 CRI
Color Temperature 5000 K
Construction Material - Main Aluminum
Controls - Applications
  • On/Off
  • Occupancy Detection
  • Dusk-to-Dawn Operation
Controls - Integral Sensors (Non-Networked)
  • Photocell - Button (optional)
  • Occupancy Sensor (optional)
Controls - Networked SiteSync - wireless (optional)
Dimming Protocol 0-10V
Dimming Range 10%
ExpressLine Yes
Lamp Type LED
Light Distribution Forward Throw
Light Output 4108 lm
Lumen Range
  • 1-2,500 lm
  • 2,501-5,000 lm
New Products Yes
Reflector Type Prismatic Refractor
Sensor Type
  • Photoresistor
  • Passive Infrared with Photoresistor
UPC 785988041657

Electrical Ratings

Frequency Rating 50/60 Hz
Primary Voltage
  • 120 VAC
  • 208 VAC
  • 220 VAC
  • 240 VAC
  • 277 VAC
  • 347 VAC
  • 480 VAC
Voltage Rating 120-277 V
Wattage 37 W
Wattage Range
  • ≤30
  • 31-150

Certifications and Compliance

DLC Designation DLC® (DesignLights Consortium) Qualified - see www.designlights.org
DarkSky Certain Configurations Available
Industry Standard(s)
  • UL
  • CSA

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
LNC2-12L-3K-035-2
IES file
3000 °K 80 CRI 1440 lm 104 14 W Type II
LNC2-12L-3K-035-3
IES file
3000 °K 80 CRI 1364 lm 99 14 W Type III
LNC2-12L-3K-035-4
IES file
3000 °K 80 CRI 1476 lm 107 14 W Type IV
LNC2-12L-3K-070-2
IES file
3000 °K 80 CRI 2570 lm 90 29 W Type II
LNC2-12L-3K-070-3
IES file
3000 °K 80 CRI 2433 lm 85 29 W Type III
LNC2-12L-3K-070-4
IES file
3000 °K 80 CRI 2588 lm 90 29 W Type IV
LNC2-12L-3K-E (Emergency Mode)
IES file
3000 °K 80 CRI